SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
DEFDCDC3 is shown in Figure 46 and described in Table 18.
Return to Summary Table.
This register is password protected.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
XADJ3 | Reserved | DCDC3[5:0] | |||||
R/W-0b | R-0b | R/W-001000b |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7 | XADJ3 | R/W, E2 | 0b |
DCDC3 voltage adjustment option 0b = Output voltage is adjusted through register setting 1b = Output voltage is externally adjusted |
|||
6 | Reserved | R | 0b | This bit is reserved | |||
5–0 | DCDC3[5:0] | R/W, E2(1) | 00 1000b |
DCDC3 output voltage setting |
|||
00 0000b = 0.9 V 00 0001b = 0.925 V 00 0010b = 0.95 V 00 0011b = 0.975 V 00 0100b = 1 V 00 0101b = 1.025 V 00 0110b = 1.05 V 00 0111b = 1.075 V 00 1000b = 1.1 V 00 1001b = 1.125 V 00 1010b = 1.15 V 00 1011b = 1.175 V 00 1100b = 1.2 V 00 1101b = 1.225 V 00 1110b = 1.25 V 00 1111b = 1.275 V |
01 0000b = 1.3 V 01 0001b = 1.325 V 01 0010b = 1.35 V 01 0011b = 1.375 V 01 0100b = 1.4 V 01 0101b = 1.425 V 01 0110b = 1.45 V 01 0111b = 1.475 V 01 1000b = 1.5 V 01 1001b = 1.55 V 01 1010b = 1.6 V 01 1011b = 1.65 V 01 1100b = 1.7 V 01 1101b = 1.75 V 01 1110b = 1.8 V 01 1111b = 1.85 V |
10 0000b = 1.9 V 10 0001b = 1.95 V 10 0010b = 2 V 10 0011b = 2.05 V 10 0100b = 2.1 V 10 0101b = 2.15 V 10 0110b = 2.2 V 10 0111b = 2.25 V 10 1000b = 2.30 V 10 1001b = 2.35 V 10 1010b = 2.4 V 10 1011b = 2.45 V 10 1100b = 2.5 V 10 1101b = 2.55 V 10 1110b = 2.6 V 10 1111b = 2.65 V |
11 0000b = 2.7 V 11 0001b = 2.75 V 11 0010b = 2.8 V 11 0011b = 2.85 V 11 0100b = 2.9 V 11 0101b = 3 V 11 0110b = 3.1 V 11 0111b = 3.2 V 11 1000b = 3.3 V 11 1001b = 3.3 V 11 1010b = 3.3 V 11 1011b = 3.3 V 11 1100b = 3.3 V 11 1101b = 3.3 V 11 1110b = 3.3 V 11 1111b = 3.3 V |