SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MUXCTRL is shown in Figure 39 and described in Table 11.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | MUX[2:0] | ||||||
| R-00000b | R/W-000b | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7–3 | Reserved | R | 00000b | These bits are reserved |
| 2–0 | MUX[2:0] | R/W | 000b |
Analog multiplexer selection 000b = MUX is disabled, output is Hi-Z. 001b = VBAT 010b = VSYS 011b = VTS 100b = VICHARGE 101b = MUX_IN (external input) 110b = MUX is disabled, output is Hi-Z. 111b = MUX is disabled, output is Hi-Z. |