SLVSF11 June 2019 TPS652170
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
WLEDCTRL2 is shown in Figure 38 and described in Table 10.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | DUTY[6:0] | ||||||
R-0b | R/W-0000000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0b | This bit is reserved |
6–0 | DUTY[6:0] | R/W | 0000000b | PWM dimming duty cycle
000 0000b = 1% 000 0001b = 2% ... 110 0010b = 99% 110 0011b = 100% 110 0100b = 0% ... 111 1110b = 0% 111 1111b = 0% |