SBVS038X September 2003 – May 2025 TPS736
PRODUCTION DATA
| PRODUCT(1) | DESCRIPTION |
|---|---|
| TPS736xxyyyz(M3) | xx is the
nominal output voltage (for example, 25 = 2.5V; 01 = Adjustable). yyy is the package designator. z is the package quantity. M3 is a suffix designator for devices that only use the latest manufacturing flow (CSO: RFB). Devices without this suffix ship with the legacy silicon (CSO: DLN) or the new silicon (CSO: RFB). The reel packaging label provides CSO information to distinguish which silicon is being used. Device performance for new and legacy silicon is denoted throughout the document. |