SBVS065L December 2005 – December 2024 TPS74301
PRODUCTION DATA
The TPS743 offers industry-leading dropout performance, making the device well-suited for high-current low VIN/low VOUT applications. The extremely low dropout of the TPS743 allows the device to be used instead of a DC/DC converter and still achieve good efficiencies. This efficiency allows users to rethink the power architecture for user applications to find the smallest, simplest, and lowest cost solution.
There are two different specifications for dropout voltage with the TPS743. The first specification (as shown in Figure 7-1) is referred to as VIN Dropout and is for users wishing to apply an external bias voltage to achieve low dropout. This specification assumes that VBIAS is at least 1.62V above VOUT, which is the case for VBIAS when powered by a 3.3V rail with 5% tolerance and with VOUT = 1.5V. If VBIAS is higher than 3.3V × 0.95 or VOUT is less than 1.5V, VIN dropout is less than specified.
Figure 7-1 Typical Application of
the TPS743 Using an Auxiliary Bias RailThe second specification (shown in Figure 7-2), referred to as VBIAS Dropout, is for users who wish to tie IN and BIAS together. This option allows the device to be used in applications where an auxiliary bias voltage is unavailable or low dropout is not required. Dropout is limited by BIAS in these applications because VBIAS provides the gate drive to the pass FET, and therefore must be 1.4V above VOUT. Because of this usage, IN and BIAS tied together easily consume huge power. Pay attention not to exceed the power rating of the IC package.
Figure 7-2 Typical Application of the TPS743xx Without an Auxiliary Bias