SBVS065L December 2005 – December 2024 TPS74301
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | KTW (DDPAK) | RGW (QFN) | ||
| Bias | 6 | 10 | I | Bias input voltage for error amplifier, reference, and internal control circuits. |
| EN | 7 | 11 | I | Enable pin. Driving this pin high enables the regulator. Driving this pin low puts the regulator into shutdown mode. This pin must not be left floating. |
| FB | 2 | 16 | I | This pin is the feedback connection to the center tap of an external resistor divider network that sets the output voltage. This pin must not be left floating. |
| GND | 4 | 12 | G | Ground. |
| IN | 5 | 5–8 | I | Unregulated input to the device. |
| NC | N/A | 2–4, 13, 14, 17 | — | No connection. This pin can be left floating or connected to GND to allow better thermal contact to the top-side plane. |
| OUT | 3 | 1, 18–20 | O | Regulated output voltage. No capacitor is required on this pin for stability. |
| PAD/TAB | — | — | — | Must be soldered to the ground plane for increased thermal performance. |
| PG | — | 9 | O | Power-Good (PG) is an open-drain, active-high output that indicates the status of VOUT. When VOUT exceeds the PG trip threshold, the PG pin goes into a high-impedance state. When VOUT is below this threshold the pin is driven to a low-impedance state. A pullup resistor from 10kΩ to 1MΩ must be connected from this pin to a supply up to 5.5V. The supply can be higher than the input voltage. Alternatively, the PG pin can be left floating if output monitoring is not necessary. |
| TRACK | 1 | 15 | I | Tracking pin. Connect this pin to the center tap of a resistor divider off of an external supply to program the device to track an external supply. |