SLVS203F June 1999 – January 2025 TPS769
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | IN | I | Input pin. Use the recommended capacitor value as listed in the Recommended Operating Conditions. Place the input capacitor as close to the IN and GND pins of the device as possible. See the Input and Output Capacitor Requirements section for more information. |
| 2 | GND | — | Ground. |
| 3 | EN | I | Enable pin. Driving the enable pin low enables the device. Driving this pin high disables the device. Low and high thresholds are listed in the Electrical Characteristics table. |
| 4 | FB/NC | I | Adjustable version (TPS76901-Q1): Feedback pin. Input
to the control-loop error amplifier. This pin sets the output
voltage of the device with external resistors. Do not float this
pin. Fixed version: No connection (legacy chip). Do not connect (new chip). |
| 5 | OUT | O | Output pin. Use the recommended capacitor value as listed in the Recommended Operating Conditions. Place the output capacitor as close to the OUT and GND pins of the device as possible. See the Input and Output Capacitor Requirements section for more information. |