Home Power management Linear & low-dropout (LDO) regulators

TPS769

ACTIVE

100-mA, 10-V, low-IQ, low-dropout voltage regulator with enable

Product details

Rating Catalog Vin (max) (V) 10 Vin (min) (V) 2.7 Iout (max) (A) 0.1 Output options Adjustable Output, Fixed Output Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.7, 2.8, 3, 3.3, 5, 5.5 Noise (µVrms) 190 PSRR at 100 KHz (dB) 27 Iq (typ) (mA) 0.017 Features Enable Thermal resistance θJA (°C/W) 180 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 71 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 10 Vin (min) (V) 2.7 Iout (max) (A) 0.1 Output options Adjustable Output, Fixed Output Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 2.7, 2.8, 3, 3.3, 5, 5.5 Noise (µVrms) 190 PSRR at 100 KHz (dB) 27 Iq (typ) (mA) 0.017 Features Enable Thermal resistance θJA (°C/W) 180 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 71 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Input voltage range:
    • Legacy chip: 2.7V to 10V (13.5V absolute max)
    • New chip: 2.5V to 16V (18V absolute max)
  • Output voltage range (adjustable):
    • Legacy chip: 1.25V to 5.5V
    • New chip: 1.2V to 5.5V
  • Output voltage range (fixed):
    • Legacy chip: 1.5V to 5V
    • New chip: 1.2V to 5V
  • Maximum output current: Up to 100mA
  • High PSRR (new chip): 46dB at 1MHz
  • Output accuracy:
    • Legacy chip: 3% over load and temperature
    • New chip: 1.2% over load and temperature
  • Dropout voltage:
    • Legacy chip: 71mV (typ) at 100mA (TPS76950)
    • New chip: 215mV (typ) at 100mA (TPS76950)
  • Integrated fault protection:
    • Thermal shutdown
    • Overcurrent protection
  • Internal soft-start time (new chip): 750µs (typical)
  • Output capacitor for stable operation:
    • Legacy chip: ≥ 4.7µF
    • New chip: ≥ 2.2µF
  • Package:
    • 5-pin SOT-23, RθJA = 178.6°C/W (new chip)
  • Input voltage range:
    • Legacy chip: 2.7V to 10V (13.5V absolute max)
    • New chip: 2.5V to 16V (18V absolute max)
  • Output voltage range (adjustable):
    • Legacy chip: 1.25V to 5.5V
    • New chip: 1.2V to 5.5V
  • Output voltage range (fixed):
    • Legacy chip: 1.5V to 5V
    • New chip: 1.2V to 5V
  • Maximum output current: Up to 100mA
  • High PSRR (new chip): 46dB at 1MHz
  • Output accuracy:
    • Legacy chip: 3% over load and temperature
    • New chip: 1.2% over load and temperature
  • Dropout voltage:
    • Legacy chip: 71mV (typ) at 100mA (TPS76950)
    • New chip: 215mV (typ) at 100mA (TPS76950)
  • Integrated fault protection:
    • Thermal shutdown
    • Overcurrent protection
  • Internal soft-start time (new chip): 750µs (typical)
  • Output capacitor for stable operation:
    • Legacy chip: ≥ 4.7µF
    • New chip: ≥ 2.2µF
  • Package:
    • 5-pin SOT-23, RθJA = 178.6°C/W (new chip)

The TPS769 is a low-dropout (LDO) linear voltage regulator. This device supports an input voltage range from 2.5V to 16V (new chip) and up to 100mA of load current. For the new chip, the supported output range is from 1.2V to 5.0V (fixed version) or from 1.2V to 5.5V (adjustable version).

The wide input voltage range makes the device a good choice for operating from regulated rails (such as 10V or 12V). The voltage range is up to 16V for the new chip. This range allows the LDO to generate the bias voltage for a variety of applications. These applications include power microcontrollers (MCUs) and processors.

Wide bandwidth PSRR performance is greater than 70dB at 1kHz and 46dB at 1MHz (new chip). This performance helps attenuate the switching frequency of an upstream DC/DC converter and minimizes post regulator filtering. The new chip supports an internal soft-start circuit mechanism that reduces inrush current during start-up, thus allowing for smaller input capacitance.

The TPS769 is a low-dropout (LDO) linear voltage regulator. This device supports an input voltage range from 2.5V to 16V (new chip) and up to 100mA of load current. For the new chip, the supported output range is from 1.2V to 5.0V (fixed version) or from 1.2V to 5.5V (adjustable version).

The wide input voltage range makes the device a good choice for operating from regulated rails (such as 10V or 12V). The voltage range is up to 16V for the new chip. This range allows the LDO to generate the bias voltage for a variety of applications. These applications include power microcontrollers (MCUs) and processors.

Wide bandwidth PSRR performance is greater than 70dB at 1kHz and 46dB at 1MHz (new chip). This performance helps attenuate the switching frequency of an upstream DC/DC converter and minimizes post regulator filtering. The new chip supports an internal soft-start circuit mechanism that reduces inrush current during start-up, thus allowing for smaller input capacitance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS770 ACTIVE 50-mA, 10-V, low-IQ, low-dropout voltage regulator Lower dropout voltage
Similar functionality to the compared device.
TPS709 ACTIVE 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable The next-generation version with lower quiescent current and a wider input voltage range.
TPS7A24 ACTIVE 200-mA, 18-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with enable SOT-23-5 package option offering wider VIN (18 V) and ultra-low-IQ (2 µA)

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet TPS769 100mA, 16V, Low-Dropout Linear Regulator datasheet (Rev. F) PDF | HTML Jan 22, 2025
* Radiation & reliability report TPS76901SDBVR Reliability Report Jan 5, 2012
Application note LDO Noise Demystified (Rev. B) PDF | HTML Aug 18, 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML Aug 9, 2017
Application note Ceramic Capacitors Replace Tantalum Capacitors in LDOs (Rev. A) Oct 13, 2006
User guide DEM-SOT23LDO Demonstration Fixture User's Guide (Rev. A) Jun 2, 2005
User guide TPS769xx SOT-23 LDO Linear Regulator Feb 11, 2000
Application note Powering the TMS320VC5402 DSP Using the TPS60100, TPS76918, and the TPS3305-18 Dec 16, 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-SOT23LDO — DEM-SOT23LDO Compatible With Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Package

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS76901EVM-127 — SOT-23 LDO, 5-V to 1.8-V, 100-mA output power supply

The TPS76901EVM-127 evaluation module (EVM) provides designers with an easy layout for using and evaluating the TPS76901 SOT-23 LDO in an application to regulate from 5 V to a selectable output. The EVM includes input and output capacitors.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS76933EVM-127 — TPS76933 evaluation module for SOT-23 LDO voltage regulator with 5-V to 3.3-V output power supply

The TPS76933EVM-127 evaluation module (EVM) provides designers with an easy layout for using and evaluating the TPS76933 SOT-23 LDO in an application to regulate from 5 V to a 3.3-V output. The EVM includes input and output capacitors.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

CC2531EM-IOT-HOME-GATEWAY-RD — ZigBee Home Automation Gateway reference design

A gateway is a bridge that connects wireless devices to the Internet. This Linux-based Home Automation Gateway enables remote monitoring and control of ZigBee® powered nodes and devices inside the home. This gateway reference design includes ZigBee Home Automation (HA 1.2) certified software (...)

Supported products & hardware
Reference design

CC2538EM-RD — CC2538EM Reference Design

This 2.4 GHz RF Layout Reference Design demonstrates good decoupling and layout techniques for a low power RF device operating in the license free 2.4 GHz frequency band.

Supported products & hardware
Reference design

TIDA-00070 — FPGA Firmware Project for Measuring Bit Errors in the Output Word of an A to D Converter

For applications where there are bit errors and resulting sample errors (also called sparkle codes, word errors, or code errors), the ability to measure the Error rates caused by these bit errors is important. This FPGA firmware based application note proposes a method to accurately measure these (...)

Supported products & hardware
Reference design

TIDC-BLUETOOTH-SMART-TO-RS-485-GATEWAY — Bluetooth Low Energy (Bluetooth Smart) to RS-485 Gateway

Modbus is an application protocol for serial data transmission that often uses RS-485 for serial data transfer. This reference design implements a gateway between Modbus and the Bluetooth® Smart CC2540 wireless MCU. It serves as a replacement for wires in an RS-485 network, and it allows another (...)

Supported products & hardware
Reference design

TIDC-CC2540-BLE-USB — CC2540 Bluetooth Low Energy USB Dongle Reference Design

The CC2540 USB Dongle is a complete example of how to use the USB enabled Bluetooth Low Energy (BLE) Wireless MCU. The reference design can be used to enable Bluetooth Smart and Internet of Things applications on any system that contains a USB host.

Supported products & hardware
Reference design

TIDC-ZLIGHT2-W — Simple White Dimmable ZigBee Connected LED Light for Home and Building Automation

This design features a wirelessly controlled, USB-powered light. Four white LEDs are connected in a single string driven by a TPS61061 LED driver which in turn is controlled by a CC2531 ZigBee Wireless MCU. This provides a low-cost and high-efficiency solution, suitable for connected lighting (...)

Supported products & hardware
Reference design

TIDM-CHRONOS-PAN — Chronos Personal Area Network and Sensor Node Development System Reference Design

This reference design features a highly integrated, wearable wireless development system provided in a sports watch form-factor. It may be used as a reference platform for watch systems, a personal display for personal area networks, or as a wireless sensor node for remote data collection. Based on (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos