SBVS397A September 2023 – November 2023 TPS7B4256-Q1
PRODUCTION DATA
Connecting an external resistor divider between the OUT and FB pin, as shown in Figure 6-4, can help generate an output voltage that is higher than the reference voltage. Both R1 and R2 must be less than 100 kΩ to minimize the error in voltage caused by the FB pin leakage current, IFB. Equation 3 calculates VOUT.