Output voltage
flexibility: VOUT can be scaled to values that are higher or
lower than the reference using external resistors in a voltage divider
configuration
Maximum output current: 70
mA
Very tight output-tracking tolerance: 6 mV
(max)
Low dropout voltage: 225 mV (max) at 70 mA
Combined enable and reference functionalities
Low quiescent current at light load: 60 μA
Stable over a wide range of ceramic output
capacitor values:
COUT range: 1
μF to 100 μF
ESR range: 1 mΩ to 2
Ω
Integrated protection features:
Reverse current
protection
Reverse polarity
protection
Overtemperature
protection
Protection against output
short circuit to ground and supply
Available in the following low thermal resistance 8-pin packages :