SBVS376 November 2020 TPS7B83-Q1
PRODUCTION DATA
The device requires an input decoupling capacitor, the value of which depends on the application. The typical recommended value for the decoupling capacitor is 1 µF. The voltage rating must be greater than the maximum input voltage.