Home Power management Linear & low-dropout (LDO) regulators

TPS7B83-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 3.3, 5, 18 Vout (min) (V) 3.3, 5 Fixed output options (V) 3.3, 5 Noise (µVrms) 280 PSRR at 100 KHz (dB) 70 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 77.1 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 160 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 3.3, 5, 18 Vout (min) (V) 3.3, 5 Fixed output options (V) 3.3, 5 Noise (µVrms) 280 PSRR at 100 KHz (dB) 70 Iq (typ) (mA) 0.02 Thermal resistance θJA (°C/W) 77.1 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 160 Operating temperature range (°C) -40 to 125
SOT-223 (DCY) 4 45.5 mm² (6.5 mm × 7 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 3 V to 40 V (42 V max)
  • Output voltage range: 3.3 V and 5 V (fixed)
  • Output current: up to 150 mA
  • Output voltage accuracy: ±1% (max)
  • Low dropout voltage:
    • 230 mV (max) at 150 mA (VOUT ≥ 3.3 V)
  • Low quiescent current:
    • 18 µA (typ)
  • Excellent line transient response:
    • ±2% VOUT deviation during cold-crank
    • ±2% VOUT deviation (1-V/µs VIN slew rate)
  • Stable with a 2.2-µF or larger capacitor
  • Functional Safety-Capable
  • Package: 3-pin SOT-223
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C, TJ
  • Input voltage range: 3 V to 40 V (42 V max)
  • Output voltage range: 3.3 V and 5 V (fixed)
  • Output current: up to 150 mA
  • Output voltage accuracy: ±1% (max)
  • Low dropout voltage:
    • 230 mV (max) at 150 mA (VOUT ≥ 3.3 V)
  • Low quiescent current:
    • 18 µA (typ)
  • Excellent line transient response:
    • ±2% VOUT deviation during cold-crank
    • ±2% VOUT deviation (1-V/µs VIN slew rate)
  • Stable with a 2.2-µF or larger capacitor
  • Functional Safety-Capable
  • Package: 3-pin SOT-223

The TPS7B83-Q1 is a low-dropout linear regulator designed to connect to the battery in automotive applications. The device has an input voltage range extending to 40 V, which allows the device to withstand transients (such as load dump) that are anticipated in automotive systems. With only an 18-µA quiescent current, the device is an optimal solution for powering always-on components such as microcontrollers (MCUs) and controller area network (CAN) transceivers in standby systems.

The device has state-of-the-art transient response that allows the output to quickly react to changes in load or line (for example, during cold-crank conditions). Additionally, the device has a novel architecture that minimizes output overshoot when recovering from dropout. During normal operation, the device has a tight DC accuracy of ±1% over line, load, and temperature.

The TPS7B83-Q1 is a low-dropout linear regulator designed to connect to the battery in automotive applications. The device has an input voltage range extending to 40 V, which allows the device to withstand transients (such as load dump) that are anticipated in automotive systems. With only an 18-µA quiescent current, the device is an optimal solution for powering always-on components such as microcontrollers (MCUs) and controller area network (CAN) transceivers in standby systems.

The device has state-of-the-art transient response that allows the output to quickly react to changes in load or line (for example, during cold-crank conditions). Additionally, the device has a novel architecture that minimizes output overshoot when recovering from dropout. During normal operation, the device has a tight DC accuracy of ±1% over line, load, and temperature.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS7B81-Q1 ACTIVE Automotive 150-mA, off-battery (40-V), ultra-low-IQ, low-dropout voltage regulator with enable Lower quiescent current
TPS7B88-Q1 ACTIVE Automotive 500-mA, 40-V, low-dropout (LDO) linear regulator with fast transient response Higher current and better thermals
TPS7B84-Q1 ACTIVE Automotive 150-mA, 40-V, low-dropout (LDO) linear regulator with enable and fast transient response Additional enable feature

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS7B83-Q1 150-mA, 40-V, Low-Dropout Regulator datasheet PDF | HTML Nov 17, 2020
Application note An empirical analysis of the impact of board layout on LDO thermal performance (Rev. A) PDF | HTML Sep 23, 2025
Functional safety information TPS7B83-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML Feb 8, 2023
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
E-book LDO Basics (Rev. A) Apr 8, 2019
Technical article LDO basics: dropout PDF | HTML Mar 16, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MLTLDO2EVM-037 — Universal LDO linear voltage regulator evaluation module for DCY, DDA and KVU packages

The MLTLDO2EVM-037 multipackage low-dropout (LDO) evaluation module (EVM) allows design engineers to evaluate the operation and performance of several common packages of linear regulators for possible use in their own circuit application. This EVM configuration contains a DDA, 3-pin and 5-pin KVU, (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7B83-Q1 PSpice Transient Model (3.3-V Output)

SBVM970.ZIP (6 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCY) 4 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos