SBVS376 November 2020 TPS7B83-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOUT | Regulated output accuracy DCY | VIN = VOUT + 500 mV to 40 V, IOUT = 100 µA to 150 mA (1) |
TJ = 25ºC | –0.75 | 0.75 | % | |
TJ = –40°C to +150ºC | –1 | 1 | |||||
ΔVOUT(ΔVIN) | Line regulation | Change in percent of output voltage | VIN = VOUT + 500 mV to 40 V, IOUT = 100 µA |
0.2 | % | ||
ΔVOUT(ΔIOUT) | Load regulation | Change in percent of output voltage | VIN = VOUT + 500 mV, IOUT = 100 µA to 150 mA |
0.2 | |||
ΔVOUT | Load transient response settling time(2) (3) | COUT = 10 µF | COUT = 10 µF | 100 | µs | ||
Load transient response overshoot, undershoot(3) |
IOUT = 45 mA to 105 mA | –2% | 10% | %VOUT | |||
IOUT = 0 mA to 150 mA | –10% | ||||||
IQ | Quiescent current | VIN = VOUT + 500 mV to 40 V, IOUT = 0 mA |
TJ = 25ºC |
18 | 21 | µA | |
TJ = –40°C to +150ºC | 26 | ||||||
IOUT = 500 µA | TJ = –40°C to +150ºC | 35 | |||||
VDO | Dropout voltage | IOUT ≤ 1 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) x 0.95 | 47 | mV | |||
IOUT = 105 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) | 130 | 180 | |||||
IOUT = 150 mA, VOUT ≥ 3.3 V, VIN = VOUT(NOM) | 160 | 230 | |||||
VUVLO(RISING) | Rising input supply UVLO | VIN rising | 2.6 | 2.7 | 2.82 | V | |
VUVLO(FALLING) | Falling input supply UVLO | VIN falling | 2.38 | 2.5 | 2.6 | V | |
VUVLO(HYST) | VUVLO hysteresis | 230 | mV | ||||
ICL | Output current limit | VIN = VOUT(nom) + 1 V, VOUT short to 90% x VOUT(NOM) |
180 | 220 | 260 | mA | |
PSRR | Power-supply ripple rejection | VIN - VOUT = 500 mV, frequency = 1 kHz, IOUT = 150 mA |
55 | dB | |||
Vn | Output noise voltage | VOUT = 3.3 V, BW = 10 Hz to 100 kHz | 280 | µVRMS | |||
TSD(SHUTDOWN) | Junction shutdown temperature | 175 | °C | ||||
TSD(HYST) | Hysteresis of thermal shutdown | 20 | °C |