SBVS363B December 2020 – November 2025 TPS7B87-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device requires an output capacitor to stabilize the output voltage. The capacitor value must be between 2.2µF and 200µF and the ESR range must be between 1mΩ and 2Ω. For this design, a low ESR, 10µF ceramic capacitor is used to improve transient performance.