Radiation hardness assurance (RHA) up
to a total ionizing dose (TID) of 100 krad(Si) for the QML's and 50 krad(Si) for the
SEP
Single-event latchup (SEL),
single-event burnout (SEB), and single-event gate rupture (SEGR) immune up to linear
energy transfer (LET) = 75 MeV-cm2/mg for the QML's and 43
MeV-cm2/mg for the SEP
Single-event functional interrupt
(SEFI) and single-event transient (SET) characterized up to LET = 75
MeV-cm2/mg for the QML's and 43 MeV-cm2/mg for the SEP
Wide supply IN voltage range (VIN): 3V
to 14V
Sequence and monitor up to 4 voltage
rails with a single device
Daisy chain capability for extended
channel count
Single resistor programmable global
timers for:
Sequence up and down delay
Sequence up time to regulation
Reverse order sequence down
Precision threshold voltage and
hysteresis current
VTH_SENSEx of 599mV ±1% across:
voltage, temperature, and radiation (TID)
IHYS_SENSEx of 24μA ±3% across:
voltage, temperature, and radiation (TID)
Push-pull outputs with programmable
pull-up voltage between 1.6V to 7V
Global ENx pull-up domain
(VPULL_UP1)
Common SEQ_DONE and PWRGD pull-up
domain (VPULL_UP2)
FAULT open drain
output for monitoring of state machine induced faults
Plastic packages outgas tested per ASTM E595
Available in military (–55°C to 125°C)
temperature range