SNVSCE7D January 2024 – July 2025 TPS7H3014-SEP , TPS7H3014-SP
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input voltage | IN | 3 | 14 | V | |
| UP, DOWN | 0 | 7 | |||
| SENSE1, SENSE2, SENSE3, SENSE4 | 0 | 3.5 | |||
| PULL_UP1, PULL_UP2 | 1.6 | 7 | |||
| FAULT | 0 | 7 | |||
| Output voltage | EN1, EN2, EN3, EN4 | 0 | 7 | V | |
| SEQ_DONE, PWRGD | 0 | 7 | |||
| Output current | EN1, EN2, EN3, EN4 | –10 | 10 | mA | |
| SEQ_DONE,PWRGD | –10 | 10 | |||
| FAULT | –2 | ||||
| Junction temperature | TJ | –55 | 125 | °C | |
| Input voltage slew rate | SRIN | 0.001 | 10 | V/µs | |