SLUSEP8 January 2022 TPSM5D1806E
PRODUCTION DATA
The output voltage of the TPSM5D1806E device is externally adjustable using a resistor divider. The recommended value of RFBB is 10 kΩ. The value for RFBT can be calculated using Equation 4:

For the desired output voltage of 1.0 V, the formula yields a value of 10 kΩ. Choose the closest available value of 10.0 kΩ for RFBT.
For the desired output voltage of 1.8 V, the formula yields a value of 26 kΩ. Choose the closest available value of 26.1 kΩ for RFBT.