SLUSEP8 January 2022 TPSM5D1806E
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | VIN | –0.3 | 16 | V |
| BP5, EN1, EN2/ISHARE, FB1, FB2/VSHARE, MODE1, MODE2, PGOOD1, PGOOD2/CLKO, SS, SYNC | –0.3 | 6 | ||
| RS–, PGND to AGND | –0.3 | 0.3 | ||
| Output voltage | VOUT1, VOUT2 | –0.3 | 6 | V |
| SW1, SW2 | –0.3 | 16 | ||
| SW1, SW2 transient (10ns) | –3 | 18 | ||
| TJ | Operating IC junction temperature | –55 | 125 | °C |
| Tstg | Storage temperature | –55 | 125 | °C |
| Peak reflow case temperature | 260 | °C | ||
| Maximum number or reflows allowed | 3 | |||
| Mechanical shock | Mil-STD-883D, Method 2002.3, 1 msec, 1/2 sine, mounted | 500 | G | |
| Mechanical vibration | Mil-STD-883D, Method 2007.2, 20 to 2000 Hz | 20 | G | |