SLOSEG4 August 2025 TRF1305C2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This section shows the functional block diagram of the dual-channel TRF1305x2. The output common-mode control pin is common for both channels.
There are certain common internal circuits that are powered by both VS1+ and VS2+. Therefore, short both VS1+ and VS2+ on the board and supply both with a voltage even if only one channel is used. The negative supply, VS–, is shared by both the channels.