SLOSEG4 August 2025 TRF1305C2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | |||||||
| SSBW | Small-signal bandwidth (3dB) | PIN = –20dBm at each input | 6.8 | GHz | |||
| Small-signal bandwidth (1dB) | PIN = –20dBm at each input | 5.5 | |||||
| LSBW | Large-signal bandwidth (3dB) | Differential PIN = 2dBm | 6.6 | GHz | |||
| Large-signal bandwidth (1dB) | Differential PIN = 2dBm | 5.5 | |||||
| Sdd21 | Power gain | f = 500MHz | 5.5 | dB | |||
| f = 4GHz | 5.9 | ||||||
| Gain variation over temperature | f = 4GHz, TA = –40℃ to +85℃ | 0.9 | dB | ||||
| Sdd11 | Input return loss | f = 10MHz to 5GHz | –14 | dB | |||
| Sdd12 | Reverse isolation | f < 5GHz (device enabled) | –21 | dB | |||
| Gain mismatch between channels | f = 10MHz to 5GHz | ±0.25 | dB | ||||
| Phase mismatch between channels | f = 10MHz to 5GHz | ±2 | ° | ||||
| Crosstalk between channels | f = 1GHz | –64 | dBc | ||||
| OP1dB | Output 1dB compression point | f = 500MHz | 14.7 | dBm | |||
| f = 1GHz | 15 | ||||||
| f = 2GHz | 14.6 | ||||||
| f = 3GHz | 13.6 | ||||||
| f = 4GHz | 11.4 | ||||||
| f = 5GHz | 9.9 | ||||||
| HD2 | Second-order harmonic distortion | VO = 2VPP (PO = 7dBm) | f = 500MHz | –81 | dBc | ||
| f = 1GHz | –68 | ||||||
| f = 2GHz | –62 | ||||||
| f = 3GHz | –55 | ||||||
| f = 4GHz | –47 | ||||||
| HD3 | Third-order harmonic distortion | VO = 2VPP (PO = 7dBm) | f = 500MHz | –66 | dBc | ||
| f = 1GHz | –58 | ||||||
| f = 2GHz | –54 | ||||||
| f = 3GHz | –51 | ||||||
| f = 4GHz | –46 | ||||||
| OIP2 | Output second-order intercept point | PO = 1dBm per tone, 2MHz spacing |
f = 500MHz | 85 | dBm | ||
| f = 1GHz | 71 | ||||||
| f = 2GHz | 63 | ||||||
| f = 3GHz | 57 | ||||||
| f = 4GHz | 52 | ||||||
| f = 5GHz | 47 | ||||||
| OIP3 | Output third-order intercept point | PO = 1dBm per tone, 2MHz spacing |
f = 500MHz | 41 | dBm | ||
| f = 1GHz | 37 | ||||||
| f = 2GHz | 31.5 | ||||||
| f = 3GHz | 28.5 | ||||||
| f = 4GHz | 23 | ||||||
| f = 5GHz | 17 | ||||||
| NF | Noise figure | f = 500MHz | 10 | dB | |||
| f = 1GHz | 11.5 | ||||||
| f = 2GHz | 13.3 | ||||||
| f = 3GHz | 14.4 | ||||||
| f = 4GHz | 15.3 | ||||||
| f = 5GHz | 16 | ||||||
| NSD | Output noise spectral density | f = 500MHz | –157.9 | dBm/Hz | |||
| f = 1GHz | –156.9 | ||||||
| f = 2GHz | –154.8 | ||||||
| f = 3GHz | –153.6 | ||||||
| f = 4GHz | –152.6 | ||||||
| f = 5GHz | –152.8 | ||||||