SLOSEG4 August 2025 TRF1305C2
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TRF1305C2 is a very high performance, closed-loop, dual-channel RF amplifier that has an operational bandwidth from true-dc to >6.5GHz. The device has excellent performance to drive high-speed, high-performance ADCs, such as the ADC12DJ5200RF and ADC32RF5x with a dc- or ac-coupled interface. The amplifier is optimized for use in RF, zero and complex IF, and high-speed time-domain applications. The device is optimized for performance in the fixed gain configuration. If lower gain is desired, use external resistors.
The TRF1305C2 features a VOCM pin that allows setting different output common-mode and input common-mode voltages; for example, level-shifting or for most IQ down-converter ADC-interface applications that have differing dc common-mode voltages. The TRF1305C2 also features a floating two-rail split or single-supply option, and a MODE pin that allows extending the input common-mode range closer to the supplies. The device also has a power-down feature to turn-off each channel individually.
The device uses TI's proprietary advanced BiCMOS process and is available in a space-saving, 2.5mm × 3mm, 16-pin, WQFN-FCRLF package.
| PART NUMBER(1) | POWER GAIN | PACKAGE(2) |
|---|---|---|
| TRF1305A2 | 15dB | RYP (WQFN-FCRLF, 16) |
| TRF1305B2 | 10dB | |
| TRF1305C2 | 5dB |
TRF1305C2 in S2D Configuration Driving a High-Speed ADC