SLLSF63C March 2018 – July 2024 TUSB1002A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| td_pg | Internal power good asserted high when VCC is at 2.5V | 5 | µs | ||
| tCFG_SU | CFG(1) pins setup before internal Reset(2) high | 0 | µs | ||
| tCFG_HD | CFG(1) pins hold after internal Reset(2) high | 500 | µs | ||
| tVCC_RAMP | VCC supply ramp requirement | 0.1 | 50 | ms | |