SLLSF63B March 2018 – October 2023 TUSB1002A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
With a linear equalizer, the TUSB1002A can electrically shorten a particular channel allowing for longer run lengths.
With a TUSB1002A, a longer trace can be made to have similar insertion loss as a shorter trace. For example, a long trace of X + Y inches can be made to have similar loss characteristics of a shorter trace of X inches.
The receiver equalization level for each channel is determined by the state of the CHx_EQ1 and CHx_EQ2 pins, where x = 1 or 2.
EQ SETTING # | CHx_EQ2 PIN LEVEL | CHx_EQ1 PIN LEVEL | EQ GAIN at 2.5GHz / 5 GHz (dB) |
---|---|---|---|
1 | 0 | 0 | 1.0 / 3.6 |
2 | 0 | R | 2.1 / 5.5 |
3 | 0 | F | 3.0 / 6.8 |
4 | 0 | 1 | 4.0 / 8.1 |
5 | R | 0 | 4.6 / 9.0 |
6 | R | R | 5.5 / 10.0 |
7 | R | F | 6.2 / 10.8 |
8 | R | 1 | 6.9 / 11.6 |
9 | F | 0 | 7.3 / 11.9 |
10 | F | R | 7.9 / 12.6 |
11 | F | F | 8.4 / 13.1 |
12 | F | 1 | 9.0 / 13.7 |
13 | 1 | 0 | 9.4 / 14.1 |
14 | 1 | R | 9.9 / 14.6 |
15 | 1 | F | 10.3 / 14.9 |
16 | 1 | 1 | 10.7 / 15.3 |