SCES991 June 2025 TXG8020 , TXG8021
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | FROM | TO | TEMPERATURE | B-Port Supply Voltage (VCCB) | UNIT | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1.8 ± 0.15V | 2.5 ± 0.2V | 3.3 ± 0.3V | 5.0 ± 0.5V | |||||||||||||||
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||||
| tpd | Propagation delay | 1Mbps all 4 channels toggling | A | B | -40°C to 85°C | 2.7 | 5.7 | 2.7 | 5.8 | 2.7 | 5.9 | 2.8 | 6.3 | ns | ||||
| A | B | -40°C to 125°C | 2.7 | 6 | 2.7 | 6.1 | 2.7 | 6.2 | 2.8 | 6.6 | ||||||||
| B | A | -40°C to 85°C | 2.8 | 7.4 | 2.7 | 5.8 | 2.6 | 5.1 | 2.6 | 4.9 | ||||||||
| B | A | -40°C to 125°C | 2.8 | 7.7 | 2.7 | 6.1 | 2.6 | 5.5 | 2.6 | 5.2 | ||||||||
| PWD | Pulse width distortion | |tphl - tplh| | A | B | -40°C to 85°C | 0.1 | 1 | 0.1 | 0.8 | 0 | 0.7 | -0.14 | 0.6 | ns | ||||
| A | B | -40°C to 125°C | 0.1 | 1 | 0.1 | 0.8 | 0 | 0.7 | -0.15 | 0.6 | ||||||||
| B | A | -40°C to 85°C | 0.1 | 1 | 0.1 | 0.8 | 0 | 0.7 | -0.14 | 0.6 | ||||||||
| B | A | -40°C to 125°C | 0.1 | 1 | 0.1 | 0.8 | 0 | 0.7 | -0.15 | 0.6 | ||||||||
| tr | Output signal rise time | A | B | -40°C to 85°C | 0.5 | 1.3 | 0.5 | 1.3 | 0.5 | 1.4 | 0.5 | 1.6 | ns | |||||
| A | B | -40°C to 125°C | 0.5 | 1.3 | 0.5 | 1.4 | 0.5 | 1.4 | 0.5 | 1.7 | ||||||||
| B | A | -40°C to 85°C | 0.5 | 1.3 | 0.4 | 1.3 | 0.5 | 1.3 | 0.4 | 1.3 | ||||||||
| B | A | -40°C to 125°C | 0.5 | 1.3 | 0.4 | 1.3 | 0.5 | 1.3 | 0.4 | 1.4 | ||||||||
| tf | Output signal fall time | A | B | -40°C to 85°C | 0.4 | 1.4 | 0.4 | 1.3 | 0.4 | 1.5 | 0.5 | 1.7 | ns | |||||
| A | B | -40°C to 125°C | 0.4 | 1.4 | 0.4 | 1.5 | 0.4 | 1.6 | 0.5 | 2 | ||||||||
| B | A | -40°C to 85°C | 0.4 | 1.3 | 0.4 | 1.3 | 0.4 | 1.35 | 0.4 | 1.3 | ||||||||
| B | A | -40°C to 125°C | 0.4 | 1.5 | 0.4 | 1.5 | 0.4 | 1.4 | 0.4 | 1.5 | ||||||||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.36V | -40°C to 85°C | 6.1 | 10.6 | 6.1 | 10.4 | 5.6 | 10.4 | 5.4 | 9.9 | µs | ||||||
| -40°C to 125°C | 6.1 | 10.6 | 6.1 | 10.4 | 5.6 | 10.4 | 5.4 | 9.9 | ||||||||||
| tPU | Time from ULVO to valid output data | -40°C to 85°C | 21.1 | 64.3 | 4.3 | 69.1 | 4.5 | 76.6 | 55.3 | 99.4 | µs | |||||||
| -40°C to 125°C | 19.9 | 64.3 | 4.3 | 69.1 | 4.5 | 76.6 | 53.9 | 99.4 | ||||||||||