Waveform 1 in Figure 7-6 is for an output with internal such that the output is high, except when OE is high (see Figure 7-3). Waveform 2 in Figure 7-6 is for an output with conditions such that the output is low, except when OE is high.
All input pulses are supplied by generators having the following characteristics: PRR≤ 10 MHz, ZO = 50 Ω, dv/dt ≥ 1 V/ns.
The outputs are measured one at a time, with one transition per measurement.