SCES853E November 2013 – October 2023 TXS0104E-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCCA | VCCB | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|
VOH(Ax) | High-level output voltage, A port | IOH = –20 μA, VI(Bx) ≥ VCCB – 0.4 V | 1.65 to 3.6 V | 2.3 to 5.5 V | VCCA × 0.75 | V | ||
VOL(Ax) | Low-level output voltage, A port | IOL = 1 mA, VI(Bx) ≤ 0.15 V | 1.65 to 3.6 V | 2.3 to 5.5 V | 0.4 | V | ||
VOH(Bx) | High-level output voltage, B port | IOH = –20 μA, VI(Ax) ≥ VCCA – 0.2 V | 1.65 to 3.6 V | 2.3 to 5.5 V | VCCB × 0.75 | V | ||
VOL(Bx) | Low-level output voltage, B port | IOL = 1 mA, VI(Ax) ≤ 0.15 V | 1.65 to 3.6 V | 2.3 to 5.5 V | 0.4 | V | ||
II(OE) | Input current, OE | VI = VCCI or GND | 1.65 to 3.6 V | 2.3 to 5.5 V | ±2 | μA | ||
VI = VCCI or GND, TA = 25°C | ±1 | |||||||
IOZ | Off-state output current, A or B port | OE = VIL | 1.65 to 3.6 V | 2.3 to 5.5 V | ±3 | μA | ||
OE = VIL, TA = 25°C | ±1 | |||||||
ICCA | Supply current, A port | VI = VO = Open, IO = 0 | 1.65 to VCCB | 2.3 to 5.5 V | 4 | μA | ||
3.6 V | 0 | 2.2 | ||||||
0 | 5.5 V | –1 | ||||||
ICCB | Supply current, B port | VI = VO = Open, IO = 0 | 1.65 to VCCB | 2.3 to 5.5 V | 21 | μA | ||
3.6 V | 0 | –1 | ||||||
0 | 5.5 V | 5 | ||||||
ICCA+ICCB | Supply current, A port plus B port supply current | VI = VO = Open, IO = 0 | 1.65 V to VCCB | 2.3 to 5.5 V | 25 | μA | ||
CI(OE) | Input capacitance, OE | 3.3 V | 3.3 V | 4 | pF | |||
TA = 25°C | 2.5 | |||||||
CIO(Ax) | Input-output capacitance, A port | 3.3 V | 3.3 V | 6.5 | pF | |||
TA = 25°C | 5 | |||||||
CIO(Bx) | Input-output capacitance, B port | 16.5 | ||||||
TA = 25°C | 12 |