SCES853E November 2013 – October 2023 TXS0104E-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Each A-port I/O has an internal 10-kΩ pullup resistor to VCCA, and each B-port I/O has an internal 10-kΩ pullup resistor to VCCB. If a smaller value of pullup resistor is required, an external resistor must be added from the I/O to VCCA or VCCB (in parallel with the internal 10-kΩ resistors).