SLUS223H April 1997 – October 2024 UC1842 , UC1843 , UC1844 , UC1845 , UC2842 , UC2843 , UC2844 , UC2845 , UC3842 , UC3843 , UC3844 , UC3845
PRODUCTION DATA
Table 8-1 illustrates a typical set of performance requirements for an off-line flyback converter capable of providing 48 W at 12-V output voltage from a universal AC input. The design uses peak primary current control in a continuous current mode PWM converter.
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN | Input Voltage | 85 | 115/230 | 265 | VRMS | |
| fLINE | Line Frequency | 47 | 50/60 | 63 | Hz | |
| VOUT | Output Voltage | IOUT(min) ≤ IOUT ≤ IOUT(max) | 11.75 | 12 | 12.25 | V |
| VRIPPLE | Output Ripple Voltage | IOUT(min) ≤ IOUT ≤ IOUT(max) | 100 | mVpp | ||
| IOUT | Output Current | 0 | 4 | A | ||
| fSW | Switching Frequency | 100 | kHz | |||
| η | Efficiency | 85% | ||||