SLUS223H April 1997 – October 2024 UC1842 , UC1843 , UC1844 , UC1845 , UC2842 , UC2843 , UC2844 , UC2845 , UC3842 , UC3843 , UC3844 , UC3845
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| REFERENCE SECTION | |||||||
| VVREF | Reference voltage | IVREF = 1 mA, TJ = 25°C | UC184x and UC284x | 4.95 | 5 | 5.05 | V |
| UC384x | 4.9 | 5 | 5.1 | ||||
| Line regulation | 12 ≤ VCC ≤ 25 V | 6 | 20 | mV | |||
| Load regulation | 1 ≤ IVREF ≤ 20 mA | 6 | 25 | mV | |||
| Temperature stability | See (1) (3) | 0.2 | 0.4 | mV/°C | |||
| Total output variation | Line, load, temperature (1) | UC184x and UC284x | 4.9 | 5.1 | V | ||
| UC384x | 4.82 | 5.18 | |||||
| Output noise voltage | 10 Hz ≤ fOSC ≤ 10 kHz, (1) TJ = 25°C | 50 | μV | ||||
| Long term stability | TA = 125°C, 1000 Hrs (1) | 5 | 25 | mV | |||
| Output short circuit | –30 | –100 | –180 | mA | |||
| OSCILLATOR SECTION | |||||||
| fOSC | Initial accuracy | TJ = 25°C(5) | 47 | 52 | 57 | kHz | |
| Voltage stability | 12 ≤ VCC ≤ 25 V | 0.2% | 1% | ||||
| Temperature stability | TMIN ≤ TA ≤ TMAX (1) | 5% | |||||
| VRT/CT | Amplitude | Peak-to-peak (1) | 1.7 | V | |||
| ERROR AMPLIFIER SECTION | |||||||
| VVFB | Input voltage | VCOMP = 2.5 V | UC184x and UC284x | 2.45 | 2.5 | 2.55 | V |
| UC384x | 2.42 | 2.5 | 2.58 | ||||
| IVFB | Input bias current | UC184x and UC284x | –1 | µA | |||
| UC384x | –2 | ||||||
| AVOL | 2 ≤ VCOMP ≤ 4 V | 65 | 90 | dB | |||
| Unity gain bandwidth | TJ = 25°C (1) | 0.7 | 1 | MHz | |||
| PSRR | Power supply rejection ratio | 12 ≤ VCC ≤ 25 V | 60 | 70 | dB | ||
| I(snk) | COMP sink current | VVFB = 2.7 V, VCOMP = 1.1 V | 2 | 6 | mA | ||
| I(src) | COMP source current | VVFB = 2.3 V, VCOMP = 5 V | –0.5 | –0.8 | |||
| VCOMP High | High-level output voltage | VVFB = 2.3 V, RL = 15-kΩ COMP to GROUND | 5 | 6 | V | ||
| VCOMP Low | Low-level output voltage | VVFB = 2.7 V, RL = 15-kΩ COMP to VREF | 0.7 | 1.1 | |||
| CURRENT SENSE SECTION | |||||||
| ACS | Gain | See (4) (6) | 2.85 | 3 | 3.15 | V/V | |
| VISENSE | Maximum input signal | VCOMP = 5 V (4) | 0.9 | 1 | 1.1 | V | |
| PSRR | Power supply rejection ratio | 12 V ≤ VVCC ≤ 25 V (1) (4) | 70 | dB | |||
| IISENSE | Input bias current | –2 | –10 | µA | |||
| tDLY | Delay to output | VISENSE stepped from 0 V to 2 V (1) | 150 | 300 | ns | ||
| OUTPUT SECTION | |||||||
| VOUT Low | Low-level OUTPUT voltage | ISINK = 20 mA | 0.1 | 0.4 | V | ||
| ISINK = 200 mA | 1.5 | 2.2 | |||||
| VOUT High | High-level OUTPUT voltage | ISOURCE = 20 mA | 13 | 13.5 | V | ||
| ISOURCE = 200 mA | 12 | 13.5 | |||||
| tRISE | Rise time (1) | COUTPUT = 1 nF, TJ = 25°C | 25 | 150 | ns | ||
| tFALL | Fall time (1) | COUTPUT = 1 nF, TJ = 25°C, | 25 | 150 | ns | ||
| UNDERVOLTAGE LOCKOUT (UVLO) | |||||||
| VCCON | Enable threshold | UC1842/4 and UC2842/4 | 15 | 16 | 17 | V | |
| UC3842/4 | 14.5 | 16 | 17.5 | ||||
| UCx843/5 | 7.8 | 8.4 | 9 | ||||
| VCCOFF | UVLO off threshold | UC1842/4 and UC2842/4 | 9 | 10 | 11 | V | |
| UC3842/4 | 8.5 | 10 | 11.5 | ||||
| UCx843/5 | 7 | 7.6 | 8.2 | ||||
| PWM | |||||||
| DMAX | Maximum duty cycle | UCx842/3 | 92% | 97% | 100% | ||
| UC1844/5 and UC2844/5 | 46% | 48% | 50% | ||||
| UC3844/5 | 47% | 48% | 50% | ||||
| DMIN | Minimum duty cycle | 0% | |||||
| TOTAL STANDBY CURRENT | |||||||
| IVCC | Start-up current | 0.5 | 1 | mA | |||
| IVCC | Operating supply current | VVFB = VISENSE= 0 V | 11 | 17 | |||
| VCC Zener voltage | IVCC = 25 mA | 30 | 39 | V | |||
VREFmin and VREFmax are the
maximum and minimum reference voltages measured over the appropriate temperature
range. Note that the extremes in voltage do not necessarily occur at the
extremes in temperature.