SLUS223H April 1997 – October 2024 UC1842 , UC1843 , UC1844 , UC1845 , UC2842 , UC2843 , UC2844 , UC2845 , UC3842 , UC3843 , UC3844 , UC3845
PRODUCTION DATA
Figure 8-7 Primary Side MOSFET Drain to Source Voltage at 240-V AC Input (100 V/div)
Figure 8-9 Output Voltage During 0.9-A to 2.7-A Load Transient (CH1: Output Voltage AC Coupled, 200 mV/div; CH4: Output Current, 1 A/div)
Figure 8-11 Output Voltage Behavior at Full Load Start-Up (5 V/div)
Figure 8-8 Primary Side MOSFET Drain to Source Voltage at 120-V AC Input (100 V/div)
Figure 8-10 Output Voltage Ripple at Full Load (100 mV/div)