SLUS223H April 1997 – October 2024 UC1842 , UC1843 , UC1844 , UC1845 , UC2842 , UC2843 , UC2844 , UC2845 , UC3842 , UC3843 , UC3844 , UC3845
PRODUCTION DATA
Once the power stage poles and zeros are calculated and the slope compensation is determined, the power stage open-loop gain and phase of the CCM flyback converter can be plotted as a function of frequency. The power stage transfer function can be characterized with Equation 45.

The bode for the open-loop gain and phase can be plotted by using Equation 46.

(see Figure 8-3 and Figure 8-4).
Figure 8-3 Converter Open-Loop Bode Plot - Gain
Figure 8-4 Converter Open-Loop Bode Plot - Phase