SLUSC72B May 2015 – March 2016 UCC27201A-Q1
PRODUCTION DATA.
The UCC27201A-Q1 high frequency N-Channel MOSFET driver includes a 120-V bootstrap diode and high-side/low-side driver with independent inputs for maximum control flexibility. This allows for N-Channel MOSFET control in half-bridge, full-bridge, two-switch forward and active clamp forward converters. The low-side and the high-side gate drivers are independently controlled and matched to 1-ns between the turn-on and turn-off of each other. The UCC27201A-Q1 is based on the popular UCC27200 and UCC27201 drivers, but offer some enhancements. In order to improve performance in noisy power supply environments the UCC27201A-Q1 has the ability to withstand a maximum of -18 V on its HS pin.
An on-chip bootstrap diode eliminates the external discrete diodes. Under-voltage lockout is provided for both the high-side and the low-side drivers forcing the outputs low if the drive voltage is below the specified threshold.
The UCC27201A-Q1 has TTL-compatible thresholds and is offered in a 10-Pin VSON and an 8-pin SOIC with a thermal pad.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC27201A-Q1 | DDA (8) | 4.89 mm × 3.90 mm |
DMK (10) | 4.00 mm × 4.00 mm |
Changes from A Revision (October 2015) to B Revision
Changes from * Revision (May 2015) to A Revision