SGLS121E July 2002 – April 2025 UCC2800-Q1 , UCC2801-Q1 , UCC2802-Q1 , UCC2803-Q1 , UCC2804-Q1 , UCC2805-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PART NUMBER | MAXIMUM DUTY CYCLE | REFERENCE VOLTAGE | TURNON THRESHOLD | TURNOFF THRESHOLD |
|---|---|---|---|---|
| UCC2800-Q1 | 100% | 5 V | 7.2 V | 6.9 V |
| UCC2801-Q1 | 50% | 5 V | 9.4 V | 7.4 V |
| UCC2802-Q1 | 100% | 5 V | 12.5 V | 8.3 V |
| UCC2803-Q1 | 100% | 4 V | 4.1 V | 3.6 V |
| UCC2804-Q1 | 50% | 5 V | 12.5 V | 8.3 V |
| UCC2805-Q1 | 50% | 4 V | 4.1 V | 3.6 V |
| TEMPERATURE RANGE | AVAILABLE PACKAGES | |
|---|---|---|
| UCC280x-Q1 | –40°C to 125°C | D |