SGLS121E July 2002 – April 2025 UCC2800-Q1 , UCC2801-Q1 , UCC2802-Q1 , UCC2803-Q1 , UCC2804-Q1 , UCC2805-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VVCC | VCC bias supply voltage from low impedance source | 11 | V | |
| VFB, VCS, VRC, VCOMP | Voltage on analog pins | –0.1 | 6 or VVCC | V |
| VOUT | Gate driver output voltage | –0.1 | VVCC | V |
| IVCC | Supply bias current | 25 | mA | |
| IOUT | Average OUT pin current | 20 | mA | |
| IREF | REF pin output current | 5 | mA | |
| fOSC | Oscillator frequency | 1 | MHz | |
| TA | Operating free-air temperature | –40 | 125 | °C |