SLUSAO7C September 2011 – July 2024 UCC28063
PRODUCTION DATA
At VCC = 16 V, AGND = PGND = 0 V, VINAC = 3 V, VSENSE = 6 V, HVSEN = 3 V, PHB = 5 V, RTSET = 133 kΩ; all voltages are with respect to GND, all outputs unloaded, TJ = TA = +25 °C, and currents are positive into and negative out of the specified terminal, unless otherwise noted.


| IVREF = 0 to –2 mA |

| Soft-Start Completed | ||

| 5.9 V < VVSENSE < 6.1 V | ||


| KTO = 2(KTA × KTB) / KTA + KTB | ||

| CLOAD = 4.7 nF | ||

| CLOAD = 4.7 nF |

| RLOAD = 2.7 kΩ |

| Load = 100 mA |


| VCS = –195 mV |







| CLOAD = 4.7 nF | ||

| CLOAD = 4.7 nF |

| RLOAD = 2.7 kΩ |