SLUSBW3D March 2014 – December 2017 UCC28630 , UCC28631 , UCC28632 , UCC28633 , UCC28634
PRODUCTION DATA.
| DESIGN PARAMETER | TARGET VALUE |
|---|---|
| Output voltage | 19.5 V |
| Rated (continuous) output power | 65 W |
| Peak (transient) output power | 130 W |
| Peak (transient) output power duration | 2 ms |
| Input AC voltage range | 88 VRMS to 264 VRMS |
| Typical efficiency | 88% |
| Minimum bulk voltage at 88 VAC/47 Hz and rated (continuous) output power | 82 V |