SLUSBW3D March 2014 – December 2017 UCC28630 , UCC28631 , UCC28632 , UCC28633 , UCC28634
PRODUCTION DATA.
Once NP, and NB are known, the required value of RA in Figure 28 is calculated using Equation 11.

In this equation, the internal controller gain KLINE is 49.25 (see Table 6 for key internal controller parameters), and the internal gains are designed for a fixed value for RP, (i.e. RP MUST be 3.9 kΩ).