SLUSBW3D March 2014 – December 2017 UCC28630 , UCC28631 , UCC28632 , UCC28633 , UCC28634
PRODUCTION DATA.
As outlined in Magnetic Sensing: Power Stage Design Constraints, there are constraints on the ratio of RCS/LPRI to ensure the design is consistent with the required volt-seconds for output sampling at minimum load, and with the controller tON(min) at high line. Per Equation 15 and Equation 16, limit the ratio of RCS/LPRI.

and,

In this case, the ratio equates to 769, so both constraints are met.