SLUSER8C June 2022 – March 2023 UCC28C50 , UCC28C51 , UCC28C52 , UCC28C53 , UCC28C54 , UCC28C55 , UCC28C56H , UCC28C56L , UCC28C57H , UCC28C57L , UCC28C58 , UCC28C59 , UCC38C50 , UCC38C51 , UCC38C52 , UCC38C53 , UCC38C54 , UCC38C55
PRODUCTION DATA
The BiCMOS design allows operation at high frequencies that were not feasible in the predecessor bipolar devices. First, the output stage has been redesigned to drive the external power switch in approximately half the time of the earlier devices. Second, the internal oscillator is more robust, with less variation as frequency increases. This faster oscillator makes this device suitable for high speed applications and the trimmed discharge current enables precise programming of the maximum duty cycle and dead-time limit. In addition, the current sense to output delay is kept the same 45 ns (typical) as UCCx8C4x. Such a delay time in the current sense results in superior overload protection at the power switch. The reduced start-up current of this device minimizes steady state power dissipation in the startup resistor, and the low operating current maximizes efficiency while running, increasing the total circuit efficiency, whether operating off-line, DC input, or battery operated circuits. These features combine to provide a device capable of reliable, high-frequency operation.
| PARAMETER | UCCx8C4x | UCCx8C5x |
|---|---|---|
| Supply current at 52 kHz | 2.3 mA | 1.3 mA |
| Start-up current, maximum | 100 µA | 75 µA |
| VVDD absolute maximum | 20 V | 30 V |
| Reference voltage accuracy | ± 1% | ± 2% |
| UVLO and Dmax for Si FETs | 6 options | 6 options |
| UVLO and Dmax for SiC FETs |
No options |
6 options |
| Smallest package option | VSSOP (8) | VSSOP (8) |