SLUSDV5B October   2019  – April 2020 UCC5304

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Typical Application
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety-Limiting Values
    9. 6.9  Electrical Characteristics
    10. 6.10 Switching Characteristics
    11. 6.11 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1 Rising and Falling Time
    2. 7.2 Power-up UVLO Delay to OUTPUT
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 VDD, VCCI, and Under Voltage Lock Out (UVLO)
      2. 8.3.2 Input Stage
      3. 8.3.3 Output Stage
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
        1. 9.2.2.1 Designing IN pin Input Filter
        2. 9.2.2.2 Estimating Junction Temperature
        3. 9.2.2.3 Selecting VCCI and VDD Capacitors
          1. 9.2.2.3.1 Selecting a VCCI Capacitor
          2. 9.2.2.3.2 Selecting a VDD Capacitor
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Component Placement Considerations
      2. 11.1.2 Grounding Considerations
      3. 11.1.3 High-Voltage Considerations
      4. 11.1.4 Thermal Considerations
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
Description

The UCC5304 device is an isolated single-channel gate driver with 4-A peak-source and 6-A peak-sink current. It is designed to drive power MOSFETs and GaNFETs in PFC, Isolated AC/DC, DC/DC, and synchronous rectification applications, with fast switching performance and robust ground bounce protection through greater than 100-V/ns common-mode transient immunity (CMTI).

The UCC5304 is available in a 8.5 mm SOIC-8 (DWV) package and can support isolation voltage up to 5-kVRMS. Compared to an optocoupler, the UCC5304 family has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.

Protection features include: IN pin rejects input transient shorter than 5-ns; both input and output can withstand –2-V spikes for 200-ns, both supplies have undervoltage lockout (UVLO), and active pull down protection clamps the output below 2.1-V when unpowered or floated.

With these features, this device enables high efficiency, high power density, and robustness in a wide variety of power applications.

Device Information(1)

PART NUMBER PACKAGE UVLO
UCC5304 DWV-8 (SOIC) 5-V
  1. For all available packages, see the orderable addendum at the end of the data sheet.