SLVSJ11 August 2025 UCC57132 , UCC57138
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | UCC5713xB | UCC5713xC | ||
| OCP | 1 | 1 | I | Current sense input |
| NC | 2 | 2 | Not connected | |
| EN/FLT | 3 | 3 | I/O | Enable and fault report |
| IN | 4 | 4 | I | Input of the driver |
| VDD | 5 | 5 | P | Driver bias supply |
| OUT | 6 | NA | O | Output of the driver |
| OUTH | NA | 6 | O | Driver high output |
| OUTL | NA | 7 | O | Driver low output |
| COM | 7 | 8 | G | Driver ground |
| VEE | 8 | NA | P | Driver negtive bias supply with respect to COM |