SLVSJ11 August 2025 UCC57132 , UCC57138
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The UCC5713x devices provides the thermal shutdown function that can protect the driver when the internal temperature goes above threshold. When the it excess the overtemperature threshold, the EN/FLT will be pulled low after the tOTP2FLT propagation delay. The device will active again once the temperature falls below the threshold after tFLTC .