SLVSJ11 August 2025 UCC57132 , UCC57138
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD-COM | Positive Power Supply (8V UVLO Option) | 8.5 | 26 | V | |
| VDD-COM | Positive Power Supply (12V UVLO Option) | 14.5 | 26 | V | |
| VDD-VEE | Differential Power Supply (B version) | 26 | V | ||
| VEE-COM | Negative Power Supply (B version) | -15 | 0 | V | |
| VOUT | Output Voltage | COM/VEE | VDD | V | |
| VOCP | Voltage at current sense pin | -5 | 10 | V | |
| VIN | IN signal DC voltage | -2 | 26 | V | |
| VEN/FLT | EN signal DC voltage | 0 | 26 | V | |
| TJ | Junction temperature | –40 | 150 | ℃ | |