SLUSFF2C September 2023 – December 2025 UCG28824 , UCG28826 , UCG28828
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This pin offers settings for peak current thresholds and dithering. Connect a resistor from this pin to GND as per values in Table 7-3 to select the preferred option for the following specifications:
| IPK Pin Resistor (kΩ) | Maximum Peak Current (A) | IPK,MAX/IPK,MIN | EMI Dithering Depth (%) |
|---|---|---|---|
| 0 | 3.1 | 4 | 6.25 |
| 5.23 | 2.8 | 4 | 12.5 |
| 6.34 | 3.1 | 4 | 12.5 |
| 7.68 | 3.5 | 4 | 12.5 |
| 9.31 | 2.8 | 3 | 12.5 |
| 11.5 | 3.1 | 3 | 12.5 |
| 14.3 | 3.5 | 3 | 12.5 |
| 17.8 | 2.8 | 4 | 6.25 |
| 22.6 | 3.1 | 4 | 6.25 |
| 28.7 | 3.5 | 4 | 6.25 |
| 36.5 | 2.8 | 3 | 6.25 |
| 51.1 | 3.1 | 3 | 6.25 |
| 75 | 3.5 | 3 | 6.25 |