SLUSFF2C September 2023 – December 2025 UCG28824 , UCG28826 , UCG28828
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
As shown in Figure 7-3, once the boundary of 1st valley QR operation is reached with increasing output power, the control clamps IPK to the maximum selected value IPK,MAX, and begins to reduce the secondary conduction time TOFF in CCM mode. This reduction in TOFF is proportional to increase in FB pin voltage, until 50% of the QR mode off-time to reach maximum 1.5× the QR mode output power delivery capability. Use a primary magnetizing inductance LM large enough to not hit the frequency clamp during CCM mode and avoid any subharmonic oscillations which can increase output voltage ripple, depending on application requirements. For long duration output power transients, the converter returns to 1st valley QR mode after expiry of the 10ms CCM timer and continues to deliver the largest possible output power at the transition point of QR and CCM modes, while operating in QR mode. The device offers flexibility to enable or disable CCM mode operation with a resistor from the CDX pin to GND, as per values in Table 7-5.