JAJSEG6A January 2018 – April 2020 ADC12DJ2700
PRODUCTION DATA.
The ADC12DJ2700 clock inputs must be AC-coupled to the device to ensure rated performance. The clock source must have extremely low jitter (integrated phase noise) to enable rated performance. Recommended clock synthesizers include the LMX2594, LMX2592, and LMX2582.
The JESD204B data converter system (ADC plus FPGA) requires additional SYSREF and device clocks. The LMK04832, LMK04828, LMK04826, and LMK04821 devices are suitable to generate these clocks. Depending on the ADC clock frequency and jitter requirements, this device can also be used as the system clock synthesizer or as a device clock and SYSREF distribution device when multiple ADC12DJ2700 devices are used in a system.