JAJSCA2B June 2016 – January 2018 ADS8910B , ADS8912B , ADS8914B
PRODUCTION DATA.
| MIN | MAX | UNIT | |
|---|---|---|---|
| RVDD to GND | –0.3 | 7 | V |
| DVDD to GND | –0.3 | 7 | V |
| REFIN to REFM | –0.3 | RVDD + 0.3 | V |
| REFM to GND | –0.1 | 0.1 | V |
| Analog Input (AINP, AINM) to GND | –0.3 | VREF + 0.3 | V |
| Digital input (RST, CONVST, CS, SCLK, SDI) to GND | –0.3 | DVDD + 0.3 | V |
| Digital output (RVS, SDO-0, SDO-1, SDO-2, SDO-3) to GND | –0.3 | DVDD + 0.3 | V |
| Analog Input (AINP, AINM) to RVDD and GND | –130 | 130 | mA |
| Operating free-air temperature, TA | –40 | 125 | °C |
| Storage temperature, Tstg | –65 | 150 | °C |