JAJSJW6A January 2023 – December 2023 ADS9815 , ADS9817
PRODUCTION DATA
The ADS981x features a PGA at every analog input channel. The PGA supports single-ended and differential inputs with a bipolar signal swing. Table 6-1 lists the supported analog input ranges. The analog input range can be configured independently for each channel by using the RANGE_CHx register fields in address 0xC2 and address 0xC3.
DIFFERENTIAL INPUTS | SINGLE-ENDED INPUTS | RANGE_CHx CONFIGURATION |
---|---|---|
±12 V | ±12 V | 5 |
±10 V | ±10 V | 4 |
±7 V | ±7 V | 3 |
±5 V | ±5 V | 0 |
±3.5 V | ±3.5 V | 1 |
±2.5 V | ±2.5 V | 2 |
Each analog input channel features an antialiasing, low-pass filter (LPF) at the output of the PGA. Table 6-2 lists the various programmable LPF options available in the ADS981x corresponding to the analog input range. Figure 5-14 and Figure 5-15 illustrate the frequency responses for low-bandwidth and wide-bandwidth LPF configurations. The analog input bandwidth for the eight analog input channels can be can be selected using the ANA_BW[7:0] bits in address 0xC0 of register bank 1.
LPF | ANALOG INPUT RANGE | CORNER FREQUENCY (–3 dB) |
---|---|---|
Low-bandwidth | All input ranges | 21.2 kHz |
Wide-bandwidth | ±12 V | 375 kHz |
±10 V | 385 kHz | |
±7 V | 400 kHz | |
±5 V | 320 kHz | |
±3.5 V | 240 kHz | |
±2.5 V | 185 kHz |