JAJSJW6A January 2023 – December 2023 ADS9815 , ADS9817
PRODUCTION DATA
The ADS981x features a source-synchronous data interface where the ADC provides the output data and the clock to capture the data. The clock to capture the data is output on the DCLKOUT pin. The clock frequency depends on the sampling clock speed, data rate (SDR or DDR), and number of output lanes (4-lanes or 2-lanes) and is given by Equation 3. The frame clock frequency is given by Equation 4.
Table 6-8 shows the data clock frequency for the maximum sampling rates for the ADS9817 and ADS9815 for various interface modes.
INTERFACE MODE | ADS9815 (fSMPL_CLK = 4 MHz) |
ADS9817 (fSMPL_CLK = 8 MHz) |
---|---|---|
4-lane, DDR | 24 MHz | 48 MHz |
2-lane, DDR | 48 MHz | 96 MHz |
4-lane, SDR | 48 MHz | 96 MHz |
2-lane, SDR | 96 MHz | Not supported |