JAJSJW6A January 2023 – December 2023 ADS9815 , ADS9817
PRODUCTION DATA
The ADS981x features an internal reference voltage with a nominal output voltage of 4.096 V. On power-up, the internal reference is enabled by default. As shown in Figure 6-6, place a minimum 10-µF decoupling capacitor between the REFIO and REFM pins.